AD7476

PRODUCTION

1MSPS, 12-Bit ADC in 6 Lead SOT-23

Part Models
9
1ku List Price
Starting From $5.14

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for VDD of 2.35 V to  5.25 V
  • Low power:
    • 3.6 mW Typ at 1 MSPS with 3 V supplies
    • 15 mW Typ at 1 MSPS with 5 V supplies
  • Wide input bandwidth: 70 dB SNR at 100 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface SPI®/QSPI/MICROWIRE/DSP compatible
  • Standby mode: 1 µA max
  • 6-lead SOT-23 package
AD7476-EP supports defense and aerospace applications (AQEC standard)
  • Download AD7476-EP Data Sheet (pdf)
  • Military temperature range  (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available upon request
  • V62/11611 DSCC Drawing Number
AD7476
1MSPS, 12-Bit ADC in 6 Lead SOT-23
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
ADA4000-1 PRODUCTION Single, Low Cost, Precision JFET Input Operational Amplifier
Low Input Bias Current Op Amps (≤100 pA) 1
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 2
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7476A

AD7476A Evaluation Board

Product Details

The EVAL-AD7476ACBZ is a fully featured evaluation kit for the AD7476A. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7476A
AD7476A Evaluation Board

Latest Discussions

Recently Viewed