AD7457

PRODUCTION

Pseudo Differential Input, 100 kSPS, 12-Bit ADC in 8-Lead SOT-23

Part Models
1
1ku List Price
Starting From $3.01

Part Details

  • Specified for VDD of 2.7 V to 
    5.25 V
  • Very Low Power:
    - 0.9 mW max at 100 kSPS with VDD = 3V
    - 3 mW max at 100 kSPS with VDD = 5V
  • Pseudo Differential Analog Input
  • 70 dB SINAD at 30 kHz Input Frequency
  • No Pipeline Delays
  • Serial Interface
    - SPI®/QSPI™/MICROWIRE™/DSP
    Compatible
  • Automatic Power-Down Mode
  • 8 Pin SOT-23
AD7457
Pseudo Differential Input, 100 kSPS, 12-Bit ADC in 8-Lead SOT-23
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
AD8656 PRODUCTION Low Noise, Precision CMOS Dual Amplifier
Series Voltage References 1
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Single-Ended to Differential Amplifiers 1
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions