AD7451

PRODUCTION

Pseudo Differential Input, 1 MSPS, 12-Bit ADC in an 8-Lead SOT-23

Part Models
2
1ku List Price
Starting From $6.71
Viewing:

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Low power at maximum throughput rate: 4 mW 
    maximum at 1 MSPS with VDD = 3 V 9.25 mW 
    maximum at 1 MSPS with VDD = 5 V
  • Wide input bandwidth: 70 dB SINAD at 100 kHz input frequency
  • Pseudo differential analog input
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface: SPI®-/QSPI-/MICROWIRE-/DSP-compatible
  • Power-down mode: 1 μA maximum
  • 8-lead SOT-23 and MSOP packages
AD7451
Pseudo Differential Input, 1 MSPS, 12-Bit ADC in an 8-Lead SOT-23
AD7441/AD7451 Functional Block Diagram AD7441/AD7451 Pin Configuration AD7441/AD7451 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
AD8656 PRODUCTION Low Noise, Precision CMOS Dual Amplifier
Series Voltage References 1
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Single-Ended to Differential Amplifiers 1
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7451

AD7451 Evaluation Board

Product Details

The EVAL-AD7451CBZ is a fully featured evaluation kit for the AD7451. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7451
AD7451 Evaluation Board

Latest Discussions

Recently Viewed