AD745

NOT RECOMMENDED FOR NEW DESIGNS

Ultralow Noise, High Speed, BiFET Op Amp

Part Models
5
1ku List Price
Starting From $9.41

Part Details

  • ULTRALOW NOISE PERFORMANCE
    2.9 nV/√Hz at 10 kHz
    0.38 µV p-p, 0.1 Hz to 10 Hz
    6.9 fA/√Hz Current Noise at 1 kHz
  • EXCELLENT AC PERFORMANCE
    12.5 V/µs Slew Rate
    20 MHz Gain Bandwidth Product
    THD = 0.0002% @ 1 kHz
    Internally Compensated for Gains
    of +5 (or –4) or Greater
  • EXCELLENT DC PERFORMANCE
    0.5 mV Max Offset Voltage
    250 pA Max Input Bias Current
    2000 V/mV Min Open Loop Gain
    Available in Tape and Reel in
    Accordance with EIA-481A Standard
AD745
Ultralow Noise, High Speed, BiFET Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4625-1 RECOMMENDED FOR NEW DESIGNS 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD745 SPICE Macro Models 6

Latest Discussions

Recently Viewed