AD74111
PRODUCTION2.5 V, 24-Bit Sigma-Delta Mono CODEC
- Part Models
- 3
- 1ku List Price
- Starting From $3.91
Part Details
- 2.5 V Mono Audio Codec with 3.3 V Tolerant Digital Interface
- Supports 8 kHz to 48 kHz Sample Rates
- Supports 16-/20-/24-Bit Word Lengths
- Multibit Σ-Δ Modulators with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
- Data Directed Scrambling DAC – Least Sensitive to Jitter
- Programmable ADC Gain
- On-Chip Volume Control for DAC Channel
- Software Controllable Clickless Mute
- Performance (20 Hz to 20 kHz)
- 85 dB ADC Dynamic Range
- 93 dB DAC Dynamic Range - Supports 256 x fS, 512 x fS, and
768 x fS Master Mode Clocks - Master Clock Prescaler for Use with DSP Master Clocks
- On-Chip Reference
The AD74111 is a front-end processor for general purpose audio and voice applications. It features a multi-bit Sigma-Delta A/D conversion channel and a multi-bit Sigma-Delta D/A conversion channel. The ADC channel provides >67 dB THD+N and the DAC channel provides >88 dB THD+N both over an audio signal bandwidth.
The AD74111 is particularly suitable for a variety of applications where mono input and output channels are required, including audio sections of Digital Video Camcorders, portable personal audio devices and telematic applications. Its high quality performance also make it suitable for speech and telephony applications such as speech recognition and synthesis and modern feature phones.
An on-chip reference voltage is included but can be overdriven by an external reference source if required.
The AD74111 offers sampling rates which, depending on MCLK selection and MCLK divider ratio, range from 8 kHz in the voiceband range to 48 kHz in the audio range.
The AD74111 is available in 16 lead TSSOP package option and is specified for the automotive temperature range of -40°C to +105°C.
APPLICATIONS
- Digital Video Camcorders (DVC)
- Portable Audio Devices (Walkman®, PDAs, and so on)
- Audio Processing
- Voice Processing
- Telematic Systems
- General-Purpose Analog I/O
Documentation
Data Sheet 1
Application Note 3
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD74111YRUZ | 16-Lead TSSOP | ||
AD74111YRUZ-REEL | 16-Lead TSSOP | ||
AD74111YRUZ-REEL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD74111YRUZ | PRODUCTION | |
AD74111YRUZ-REEL | PRODUCTION | |
AD74111YRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.