AD7401A

PRODUCTION

Isolated Sigma-Delta Modulator

Part Models
3
1ku List Price
Starting From $4.16

Part Details

  • 20 MHz maximum external clock rate
  • Second-order modulator
  • 16 bits, no missing codes
  • ±2 LSB INL typical at 16 bits
  • 1 µV/°C typical offset drift
  • On-board digital isolator
  • On-board reference
  • ±250 mV analog input range
  • Low power operation: 17 mA typical at 5.5 V
  • −40°C to +125°C operating range
  • 16-lead SOIC package
  • Internal clock version: AD7400A
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5000 V rms for 1 minute
    • IEC / CSA 62368-1
    • IEC / CSA 61010-1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 645 V peak
  • Qualified for Automotive Applications
AD7401A
Isolated Sigma-Delta Modulator
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

EVAL-AD7401A

AD7401A Evaluation Board

Product Details

The EVAL-AD7401AEDZ is a fully featured evaluation Kit for the AD7401A. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7401A
AD7401A Evaluation Board

Reference Designs

Isolated Current Sense Circuit
CN0280 Circuits from the lab

Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Features and Benefits

  • Current sense for high currents
  • Photovoltaic applications
  • Completely Isolated
CN0280
Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Latest Discussions

Recently Viewed