AD7401

PRODUCTION

Isolated Sigma-Delta Modulator

Part Models
3
1ku List Price
Starting From $4.30
Viewing:

Part Details

  • 20 MHz maximum external clock rate
  • Second-order modulator
  • 16 bits no missing codes
  • ±2 LSB INL typical at 16 bits
  • 3.5 μV/°C maximum offset drift
  • On-board digital isolator
  • On-board reference
  • Low power operation: 20 mA maximum at 5.25 V
  • −40°C to +105°C operating range
  • 16-lead SOIC package
  • Safety and regulatory approvals
  • See Data Sheet for Addtional Features
AD7401
Isolated Sigma-Delta Modulator
AD7401 Functional Block Diagram AD7401 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 7

Technical Articles 8

Evaluation Design File 1

Safety and Regulatory Compliance 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

EVAL-AD7401

AD7401 Evaluation Board

Product Details

The EVAL-AD7401EDZ is a fully featured evaluation Kit for the AD7401. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7401
AD7401 Evaluation Board

Latest Discussions

Recently Viewed