AD7400A

PRODUCTION

Isolated Sigma-Delta Modulator

Part Models
2
1ku List Price
Starting From $3.69

Part Details

  • 10 MHz clock rate
  • Second-order modulator
  • 16 bits no missing codes
  • ±2 LSB INL typical at 16 bits
  • 1.5 μV/°C typical offset drift
  • On-board digital isolator
  • 8-lead surface-mount PDIP package with gull wing leads and 16-lead SOIC package
  • See Data Sheet for Additional Information
AD7400A
Isolated Sigma-Delta Modulator
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
Tools & Simulations


Evaluation Kits

EVAL-AD7400A

AD7400A Evaluation Board

Product Details

The EVAL-AD7400AEDZ is a fully featured evaluation Kit for the AD7400A. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7400A
AD7400A Evaluation Board

Reference Designs

Analog Isolator using AD7400A
CN0185 Circuits from the lab

Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter

Features and Benefits

  • Analog to analog isolation
  • Provides both signal and power isolation
CN0185
Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter

Latest Discussions