AD7390

PRODUCTION

+3/+5 Volt Serial-Input Micropower 12-Bit DAC

Part Models
3
1ku List Price
Starting From $7.51
Viewing:

Part Details

  • Micropower - 100 µA
  • Single Supply - 2.7 V to 5.5 V Operation
  • Compact 1.75 mm Height SO-8 Package and 1.1 mm Height TSSOP-8 Package
  • AD7390 - 12-Bit Resolution
    AD7391 - 10-Bit Resolution
  • SPI and QSPI Serial Interface Compatible with Schmitt Trigger Inputs
AD7390
+3/+5 Volt Serial-Input Micropower 12-Bit DAC
AD7390 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed