AD73360

PRODUCTION

6-Channel AFE Processor for General Purpose Applications Including Industrial Power Metering or Multi-Channel Analog Inputs

Part Models
5
1ku List Price
Starting From $9.87
Viewing:

Part Details

  • Six 16-Bit A/D Converters
  • Programmable Input Sample Rate
  • 77 dB ADC SNR
  • 64 kS/s Maximum Sample Rate
  • –83 dB Crosstalk
  • Low Group Delay (25 µs typ per ADC Channel)
  • Programmable Input Gain
  • Flexible Serial Port Allows Multiple Devices To Be Connected in Cascade
  • Single (+2.7 V to +5.5 V) Supply Operation
  • 80 mW Max Power Consumption at 2.7 V
  • On-Chip Reference
  • 28-Pin SOIC and 44-Pin TQFP Packages
AD73360
6-Channel AFE Processor for General Purpose Applications Including Industrial Power Metering or Multi-Channel Analog Inputs
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed