AD73311

PRODUCTION

Single-Channel, 3 V and 5 V Front-End Processor for General Purpose
Applications Including Speech and Telephony

Part Models
4
1ku List Price
Starting From $6.50
Viewing:

Part Details

  • 16-Bit A/D Converters
  • 16-Bit D/A Converters
  • Programmable Input/Output Sample Rates
  • 75 dB ADC SNR
  • 70 db DAC SNR
  • 64 ksps Maximum Sample Rate
  • -90 db Crosstalk
  • Low group Delay: 25 µs per ADC ch; 50 µs per DAC ch
  • Programmable Input/Output Gain
  • Flexible Serial Port Allows Up to 4 Codecs To Be Connected in Cascade Giving 8 I/O Channels
  • Single 2.7 V to 5.5 V Supply Operation
  • 50 mW Max Power Dissipation at 2.7 V
  • On-Chip Reference
  • 20-Lead SOIC/SSOP Package
AD73311
Single-Channel, 3 V and 5 V Front-End Processor for General Purpose
Applications Including Speech and Telephony
AD73311 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed