AD7306

PRODUCTION

+5 V Powered RS-232/RS-422 Transceiver

Part Models
5
1ku List Price
Starting From $14.98
Viewing:

Part Details

  • RS-232 and RS-422 on One Chip
  • Single +5 V Supply
  • 0.1 mF Capacitors
  • Short Circuit Protection
  • Excellent Noise Immunity
  • Low Power BiCMOS Technology
  • High Speed, Low Skew RS-422 Operation
  • -40 to 85°C
AD7306
+5 V Powered RS-232/RS-422 Transceiver
AD7306 Functional Block Diagram AD7306 Pin Configuration AD7306 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed