AD7303

PRODUCTION

+2.7 V to +5.5 V, Serial Input, Dual Voltage Output 8-Bit DAC

Part Models
7
1ku List Price
Starting From $4.34

Part Details

  • Two 8-Bit DACs in One Package
  • 8-Pin DIP/SOIC and microSOIC Packages
  • +2.7 V to +5.5 V Operation
  • Internal & External Reference Capability
  • Three-Wire Serial Interface QSPI, SPI and Microwire Compatible
  • Individual DAC Power-Down Function
  • On-Chip Output Buffer Rail-to-Rail Operation
  • On-Chip Control Register
  • Low Power Operation: 2.3 mA @3.3 V
  • Full Power-Down to 1 µA max, typically 80 nA
AD7303
+2.7 V to +5.5 V, Serial Input, Dual Voltage Output 8-Bit DAC
Ask a Question

Documentation

Learn More

Software Resources

Latest Discussions

Recently Viewed