AD7294

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense

Part Models
4
1ku List Price
Starting From $10.83

Part Details

  • 12-bit SAR ADC with 3 μs conversion time 
  • 4 uncommitted analog inputs - (Please see data sheet for additional information)
  • 2 high-side current sense inputs
    5 V to 59.4 V operating range - (Please see data sheet for additional information)
  • 2 external diode temperature sensor inputs
    −55°C to +150°C measurement range (Please see data sheet for additional information)
  • 1 internal temperature sensor ±2°C accuracy
  • Built-in monitoring features
    Minimum/maximum recorder for each channel - (Please see data sheet for additional information)
  • Four 12-bit monotonic 15 V DACs
  • 5 V span, 0 V to 10 V offset - (Please see data sheet for additional information)
  • Internal 2.5 V reference
  • 2-wire fast mode I2C interface
  • Temperature range: −40°C to +105°C
  • Package type: 64-lead TQFP or 56-lead LFCSP
AD7294
12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
General Purpose Op Amps 1
ADA4692-2 PRODUCTION Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers
High Voltage Op Amps ≥12V 1
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Logarithmic Detectors 1
AD8317 PRODUCTION 1 MHz to 10 GHz, 55 dB Log Detector/Controller
Logarithmic RMS Detectors 1
AD8362 PRODUCTION

50 Hz to 3.8 GHz 65d dB TruPwr™ Detector

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7294
AD7294 Evaluation Board

Latest Discussions

Recently Viewed