AD7249

PRODUCTION

LC2MOS Dual 12-Bit Serial DACPORT

Part Models
7
1ku List Price
Starting From $23.33
Viewing:

Part Details

  • Two 12-Bit CMOS DAC Channels with
  • On-Chip Voltage Reference
    Output Amplifiers
  • Three Selectable Output Ranges per Channel
  • -5 V to + 5 V, 0 V to +5 V, 0 V to +10 V
  • Serial Interface
  • 125 kHz DAC Update Rate
  • Small Size: 16-Lead DIP or SOIC
  • Low Power Dissipation
AD7249
LC2MOS Dual 12-Bit Serial DACPORT
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5722R PRODUCTION Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on ad7249 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed