AD723

PRODUCTION

2.7 V to 5.5 V RGB-to-NTSC/PAL Encoder with Load Detect and Input Termination Switch

Part Models
4
1ku List Price
Starting From $4.69

Part Details

  • Low cost, fully integrated solution for NTSC/PAL
  • Composite and Y/C (S-video) outputs
  • Current output drives 75 Ω loads
    DC-coupled: supports tv load detect
    No large ac-coupling capacitors at output
    Self-power-down of unloaded output drivers
  • Triple switch to enable RGB termination
  • Integrated delay line and auto-tuned filters
  • Y-trap to eliminate cross color artifacts
  • 3 V supply operation: low power
    < 100 mW: composite active (typical)
    < 150 mW: S-video active (typical)
    <1 µA: power down current
AD723
2.7 V to 5.5 V RGB-to-NTSC/PAL Encoder with Load Detect and Input Termination Switch
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
EVAL-AD723

AD723 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD723.

EVAL-AD723
AD723 Evaluation Board

Latest Discussions

Recently Viewed