AD7226

NOT RECOMMENDED FOR NEW DESIGNS

LC2CMOS, Quad 8-Bit Voltage Output DAC

Part Models
10
1ku List Price
Starting From $10.92
Viewing:

Part Details

  • Four 8-Bit DACs with Output Amplifiers
  • Skinny 20-Lead DIP, SOIC, SSOP, and PLCC Packages
  • Microprocessor-Compatible
  • TTL/CMOS-Compatible
  • No User Trims
  • Extended Temperature Range Operation
  • Single Supply Operation Possible
AD7226
LC2CMOS, Quad 8-Bit Voltage Output DAC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5304 PRODUCTION 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 8-Bit DAC in a 10-Lead Packages
AD5307 PRODUCTION 2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed