AD7194

PRODUCTION

8-Channel, 4.8 kHz, Ultralow Noise, 24-Bit Sigma-Delta ADC with PGA

Part Models
3
1ku List Price
Starting From $8.11
Viewing:

Part Details

  • Fast settling filter option
  • 8 differential/16 pseudo differential input channels
  • RMS noise: 11 nV at 4.7 Hz (gain = 128)
  • 15.5 noise-free bits at 2.4 kHz (gain = 128)
  • Up to 22 noise-free bits (gain = 1)
  • Offset drift: ±5 nV/°C
  • Gain drift: ±1 ppm/°C
  • Programmable gain (1 to 128)
  • Output data rate: 4.7 Hz to 4.8 kHz
  • Internal or external clock
  • Simultaneous 50 Hz/60 Hz rejection
  • 4 general-purpose digital outputs
  • Power supply
    • AVDD: 3 V to 5.25 V
    • DVDD: 2.7 V to 5.25 V
  • Current: 4.65 mA
  • Temperature range: −40°C to +105°C
  • Package: 32-lead LFCSP
  • Interface
    • 3-wire serial
    • SPI, QSPI™, MICROWIRE, and DSP compatible
    • Schmitt trigger on SCLK
AD7194
8-Channel, 4.8 kHz, Ultralow Noise, 24-Bit Sigma-Delta ADC with PGA
AD7194-fbl AD7194 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Mbed Support 1


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 2
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
Low Input Bias Current Op Amps (≤100 pA) 1
AD8628 PRODUCTION Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
Positive Linear Regulators (LDO) 1
ADP3303 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy anyCAP™ 200 mA Low Dropout Linear Regulator
Series Voltage References 3
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR425 PRODUCTION Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference
Single-Ended to Differential Amplifiers 1
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
Standard Digital Isolators 2
ADUM1411 PRODUCTION Quad-Channel Digital Isolator
ADUM1412 PRODUCTION Quad-Channel Digital Isolator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Design Tool 2


Evaluation Kits

EVAL-AD7194

OBSOLETE: AD7194 Evaluation Board

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-AD7194ASDZ.

The EVAL-AD7194EBZ is a fully featured evaluation Board for the AD7194. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

eval board
EVAL-AD7194ASDZ

Evaluation Kit for AD7194

Features and Benefits

  • Full featured evaluation board for the AD7194
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time and frequency domain)

Product Details

The EVAL-AD7194ASDZ evaluation kit features the AD7194 which is 4.8 kHz ultralow noise 24-bit sigma-delta (Σ-Δ) ADCs. The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC. The internal clock option provides a compact solution for low BW requirements.

The AD7194 ACE Plugin fully configures the AD7194 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

APPLICATIONS

  • PLC/DCS analog input modules
  • Data acquisition
  • Strain gage transducers
  • Pressure measurement
  • Temperature measurement
  • Flow measurement
  • Weigh scales
  • Chromatography
  • Medical and scientific instrumentation

EVAL-AD7194
OBSOLETE: AD7194 Evaluation Board
EVAL-AD7194ASDZ
Evaluation Kit for AD7194
EVAL-AD7194ASDZ Board Photo Angle View EVAL-AD7194ASDZ Board Photo Top View EVAL-AD7194ASDZ Board Photo Bottom View

Latest Discussions

Recently Viewed