AD7191

PRODUCTION

Pin-Programmable, Ultralow Noise, 24-Bit, Sigma-Delta ADC for Bridge Sensors

Part Models
2
1ku List Price
Starting From $5.02
Viewing:

Part Details

  • Pin-programmable output rate
  • Output data rate: 10 Hz, 50 Hz, 60 Hz, 120 Hz
  • Pin-programmable PGA
  • Gain: 1, 8, 64, 128
  • Pin-programmable power-down and reset
  • RMS noise: 15 nV @ 10 Hz (gain = 128)
  • Up to 21.5 noise free bits (gain = 1)
  • Please see data sheet for additional features
AD7191
Pin-Programmable, Ultralow Noise, 24-Bit, Sigma-Delta ADC for Bridge Sensors
AD7191 Functional Block Diagram AD7191 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADUM3470 PRODUCTION Isolated Switching Regulators (4/0 Channel Directionality)
Low Input Bias Current Op Amps (≤100 pA) 2
ADA4051-2 PRODUCTION 1.8V, µPower, Zero-Drift, RRIO Dual Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Positive Linear Regulators (LDO) 1
ADP3303 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy anyCAP™ 200 mA Low Dropout Linear Regulator
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8539 PRODUCTION Low Power, Precision, Auto-Zero Op Amp
Series Voltage References 2
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Design Tool 1


Evaluation Kits

EVAL-AD7191

AD7191 Evaluation Board

Product Details

The EVAL-AD7191EBZ is a fully featured evaluation Board for the AD7191. The evaluation board can be operated in standalone mode ( either battery-powered or with external power supply) or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7191
AD7191 Evaluation Board

Latest Discussions

Recently Viewed