AD4134 24-Bit, 4-Channel, 1.5 MSPS Alias-Free Simultaneous Sampling ADC

AD4134 is footprint compatible recommended upgrade industrial temperature grade version of AD7134.

AD4134 Product Page

AD7134

PRODUCTION

24-Bit, 4-Channel Simultaneous Sampling 1.5 MSPS Precision Alias Free ADC

Part Details

  • Recommended pin to pin extended temperature range upgrade AD4134
  • Alias free: inherent antialias rejection of 102.5 dB typical in high performance mode
  • Excellent ac and dc performance
    • 108 dB dynamic range at ODR = 374 kSPS, FIR filter, typical
    • 137 dB dynamic range at ODR = 10 SPS, sinc3 filter, typical
    • THD: −120 dB typical with 1 kHz input tone
    • Offset error drift: 0.7 µV/°C typical
    • Gain drift: 2 ppm/°C typical
    • INL: ±2 ppm of FSR typical
  • Dynamic range enhancement: 4:1 and 2:1 averaging mode
    • 126 dB, A weighted dynamic range
  • Resistive ADC and reference input
  • Easy to sync: asynchronous sample rate converter
    • Multidevice synchronization with one signal line
    • Programmable data rates from 0.01 kSPS to 1496 kSPS with resolution of 0.01 SPS
    • Option to control output data rate by external signal
  • Linear phase digital filter options
    • Low ripple FIR filter: 32 µdB pass-band ripple, dc to 161.942 kHz
    • Low latency sinc3 filter and sinc6 filter, dc to 391.5 kHz
    • Sinc3 filter with 50 Hz/60 Hz rejection
  • Crosstalk: 130.7 dBFS
  • Daisy-chaining
  • CRC error checking on data and SPI interface
  • Two power modes: high performance mode and low power mode
  • Power supply: 4.5 V to 5.5 V and 1.65 V to 1.95V
  • 1.8 V IOVDD level
  • External reference: 4.096 V or 5V
  • Crystal or external CMOS clock of 48 MHz
  • SPI or pin (standalone) configurable operation
  • Operating temperature range: 0°C to 85°C
  • Available in 8 mm × 8 mm, 56-lead LFCSP with exposed pad
AD7134
24-Bit, 4-Channel Simultaneous Sampling 1.5 MSPS Precision Alias Free ADC
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
Hardware Ecosystem

Parts Product Life Cycle Description
Current Sources 1
LT3092 PRODUCTION 200mA 2-Terminal Programmable Current Source
Fully Differential Amplifiers 2
ADA4945-1 RECOMMENDED FOR NEW DESIGNS High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
LTC6363 LAST TIME BUY Precision, Low Power Differential Amplifier/ADC Driver Family
High Input Voltage Buck Regulators 2
LT8606
LT8606B
42V, 350mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1

Design Tool 1


Evaluation Kits

eval board
EVAL-AD7134FMCZ

AD7134 Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the AD7134
  • PC control in conjunction with the SDP-H1 board
  • PC software control and data analysis
  • Standalone hardware capability
  • Two AD7134 ADCs to demonstrate multidevice simultaneous sampling

Product Details

The EVAL-AD7134FMCZ evaluation kit features the AD7134 24-bit, 4-channel, simultaneous sampling, 1.5 MSPS precision alias free analog-to-digital converter (ADC). Two on-board AD7134 ADCs are included to demonstrate multidevice simultaneous sampling. The EVAL-AD7134FMCZ draws power from the system demonstration platform (SDP) EVAL-SDP-CH1Z (SDP-H1) board, and the on-board dc-to-dc regulators regulate an external supply of 8 V to 14 V down to 5 V, 1.8 V, and 1.2 V to supply the AD7134 and peripheral components. Both on-board ADCs have a separate reference of 4.096 V generated by the on-board ADR444. The ADCs have three clock input options and can be clocked by a crystal input, a microelectromechanical system (MEMS) oscillator, or a complementary metal-oxide semiconductor (CMOS) clock.

The EVAL-AD7134FMCZ connects to the PC USB port via the SDP-H1 board.

The AD7134 evaluation software running on a PC provides full accessibility to the AD7134 device register map, as well as a data analysis interface to display key parameters and graphics from the conversion result in both time and frequency domains.

For full details on the AD7134, see the AD7134 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-AD7134FMCZ.

EVAL-AD7134FMCZ
AD7134 Evaluation Board

Latest Discussions

Recently Viewed