AD7091

PRODUCTION

1 MSPS, Ultralow Power 12-Bit ADC in 8-Lead LFCSP

Part Models
2
1ku List Price
Starting From $1.97

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for VDD of 2.09 V to 5.25 V
  • INL of ±1 LSB maximum
  • Analog input range of 0 V to VDD
  • Ultralow power
    367 µA typical at 3 V and 1 MSPS
    324 nA typical at 3 V in power-down mode
  • Reference provided by VDD
  • Flexible power/throughput rate management
  • High speed serial interface:
    SPI®-/QSPI-/MICROWIRE-/DSP-compatible
  • Busy indicator
  • Power-down mode
  • 8-lead, 2 mm × 2 mm LFCSP package
  • Temperature range: −40°C to +125°C
AD7091
1 MSPS, Ultralow Power 12-Bit ADC in 8-Lead LFCSP
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7091R

AD7091R Evaluation Board

Product Details

The EVAL-AD7091RSDZ is a fully featured evaluation kit for the AD7091R. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7091

AD7091 Evaluation Board

Product Details

The EVAL-AD7091SDZ is a fully featured evaluation kit for the AD7091. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7091R
AD7091R Evaluation Board
EVAL-AD7091
AD7091 Evaluation Board

Latest Discussions

Recently Viewed