AD7011
ObsoleteCMOS, ADC pi/4 DQPSK Baseband Transmit Port
Part Details
The AD7011 is a complete low power, CMOS, pi/4 DQPSK modulator with single +5 V power supply. The part is designed to perform the baseband conversion of I and Q transmit waveforms in accordance with the American Digital Cellular Telephone system (TIA IS-54).
The on-chip pi/4 Differential Quadrature Phase Shift Keying (DQPSK) digital modulator, which includes the root raised cosine filters, generates I and Q data in response to the transmit data stream. The AD7011 also contains ramp control envelope logic to shape the I and Q output waveforms when ramping up or down at the beginning or end of a transmit burst.
Besides providing all the necessary logic to perform pi/4 DQPSK modulation, the part also provides reconstruction filters to smooth the DAC outputs, providing continuous time analog outputs. The AD7011 generates differential analog outputs for both the I and Q signals.
As it is a necessity for all digital mobile systems to use the lowest possible power, the device has transmit and receive power-down options. The AD7011 is housed in a space efficient 24-pin SSOP (Shrink Small Outline Package).
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD7011 yet. Have something to say?
Start a Discussion on EngineerZone®