AD680
PRODUCTIONBandgap, Low Power 2.5v Reference
- Part Models
- 6
- 1ku List Price
- Starting From $2.84
Part Details
- Low quiescent current: 250 µA max
- Laser trimmed to high accuracy: 2.5 V ± 5 mV max (AN, AR grades)
- Trimmed temperature coefficient: 20 ppm/°C Max (AN, AR grades)
- Low noise: 8 µVP-P from 0.1 Hz to 10 Hz
- 250 nV/√Hz wideband
- Temperature output pin (N, R packages)
- Available in three package styles: 8-Lead PDIP, 8-lead SOIC, and 3-pin TO-92
The AD680 is a bandgap voltage reference which provides a 2.5 V output from inputs between 4.5 V and 36 V. The architecture of the AD680 enables the reference to be operated at a very low quiescent current while still realizing excellent dc characteristics and noise performance. Trimming of the high stability thin-film resistors is performed for initial accuracy and temperature coefficient, resulting in low errors over temperature. The precision dc characteristics of the AD680 make it ideal for use as a reference for D/A converters which require an external precision reference. The device is also ideal for A/D converters and, in general, can offer better performance than the standard on-chip references.
Based upon the low quiescent current of the AD680, which that of many incomplete two-terminal references, the AD680 is recommended for low power applications such as hand-held battery equipment.
A temperature output pin is provided on the 8-pin package versions of the AD680. The temperature output pin provides an output voltage that varies linearly with temperature and allows the AD680 to be configured as a temperature transducer while providing a stable 2.5 V output.
The AD680 is available in five grades. The AD680AN is specified for operation from -40°C to +85°C, while the AD680JN is specified for 0°C to +70°C operation. Both the AD680AN and AD680JN are available in 8-pin plastic DIP packages. The AD680AR is specified for operation from -40°C to +85°C, while the AD680JR is specified for 0°C to +70°C operation. Both are available in an 8-pin Small Outline IC (SOIC) package. The AD680JT is specified for 0°C to +70°C operation and is available in a 3-pin TO-92 package.
Documentation
Data Sheet 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD680ANZ | 8-Lead PDIP | ||
AD680ARZ | 8-Lead SOIC | ||
AD680ARZ-REEL7 | 8-Lead SOIC | ||
AD680JRZ | 8-Lead SOIC | ||
AD680JRZ-REEL7 | 8-Lead SOIC | ||
AD680JTZ | 3-Lead TO-92 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 9, 2009 - 07_0083 Polyimide Change |
||
AD680ANZ | PRODUCTION | |
AD680ARZ | PRODUCTION | |
AD680ARZ-REEL7 | PRODUCTION | |
AD680JRZ | PRODUCTION | |
AD680JRZ-REEL7 | PRODUCTION | |
AD680JTZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD680ANZ | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD680JTZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.