AD6642

PRODUCTION

Dual IF Receiver

Part Models
1
1ku List Price
Starting From $81.16
Viewing:

Part Details

  • 11-bit, 200 MSPS output data rate per channel
  • Integrated noise shaping requantizer (NSR)
  • Performance with NSR enabled
    SNR: 75.5 dBFS in 40 MHz band to 70 MHz @ 185 MSPS
    SNR: 73.7 dBFS in 60 MHz band to 70 MHz @ 185 MSPS
  • Performance with NSR disabled
    SNR: 66.5 dBFS to 70 MHz @ 185 MSPS
    SFDR: 83 dBc to 70 MHz @ 185 MSPS
  • Low power: 0.62 W @ 185 MSPS
  • 1.8 V analog supply operation
  • 1.8 V LVDS (ANSI-644 levels) output
  • 1-to-8 integer clock divider
  • Internal ADC voltage reference
  • 1.75 V p-p analog input range
    (programmable to 2.0 Vp-p)
  • Differential analog inputs with 800 MHz bandwidth
  • See data sheet for additional features
AD6642
Dual IF Receiver
AD6642 Functional Block Diagram AD6642 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD6642

AD6642 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD6642
  • SPI interface for setup and control
  • External, on-board oscillator or AD9517 clocking options
  • Balun/transformer or amplifier input drive options
  • LDO regulator power supply
  • VisualAnalog® and SPI controller software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD6642.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
High_Speed_ADC_evalboard_05
EVAL-AD6642
AD6642 Evaluation Board

Latest Discussions

No discussions on ad6642 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed