AD6622

Obsolete

65 MSPS, Quad Transmit Signal Processor (TSP)

Viewing:

Part Details

  • 65 MSPS Wideband Input and Output (18-Bit)
  • Four Independent Digital Transmitters in a Single Package
  • Separate 3-Wire Serial Data Input for Each Channel
  • Programmable Interpolating
    RAM Coefficient Filters
  • Programmable IF For Each Channel
  • JTAG Boundary Scan
  • 65 MSPS Wideband Input and Output (18-Bit)
  • Four Independent Digital Transmitters in a Single Package
  • Separate 3-Wire Serial Data Input for Each Channel
  • Programmable Interpolating
    RAM Coefficient Filters
  • Programmable IF For Each Channel
  • JTAG Boundary Scan
AD6622
65 MSPS, Quad Transmit Signal Processor (TSP)
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed