AD654

NOT RECOMMENDED FOR NEW DESIGNS

Low Cost Monolithic Voltage-to-Frequency Converter

Part Models
4
1ku List Price
Starting From $7.15
Viewing:

Part Details

  • Low Cost
  • Single or Dual Supply, 5 V to 36 V,
    ±5 V to ±18 V
  • Full-Scale Frequency Up to 500 kHz
  • Minimum Number of External Components Needed
  • Versatile Input Amplifier
    Positive or Negative Voltage Modes
    Negative Current Mode
    High Input Impedance, Low Drift
  • Low Power: 2.0 mA Quiescent Current
  • Low Offset: 1 mV
AD654
Low Cost Monolithic Voltage-to-Frequency Converter
AD654 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed