AD640

PRODUCTION

DC-Coupled Demodulating 120 MHz Logarithmic Amplifier

Part Models
9
1ku List Price
Starting From $58.56
Viewing:

Part Details

  • Complete, fully calibrated monolithic system
  • Five stages, each having 10 dB gain, 350 MHz BW
  • Direct coupled fully differential signal path
  • Logarithmic slope, intercept and AC response are stable over full military temperature range
  • Dual polarity current outputs scaled 1 mA/decade
  • Voltage Slope Options (1 V/Decade, 100 mV/dB, etc.)
  • Low power operation (typically 220 mW at 65 V)
  • Low cost plastic packages also available
AD640
DC-Coupled Demodulating 120 MHz Logarithmic Amplifier
AD640 Functional Block Diagram AD640 Pin Configuration AD640 Pin Configuration AD640 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Latest Discussions

Recently Viewed