AD632

NOT RECOMMENDED FOR NEW DESIGNS

Internally Trimmed Precision IC Multiplier

Part Models
13
1ku List Price
Starting From $23.20
Viewing:

Part Details

  • All Inputs (X, Y and Z) Differential, High Impedance for [(X1 - X2) (Y1 - Y2)/10] + Z2 Transfer Function
  • Scale-Factor Adjustable to Provide up to X10 Gain
  • Pretrimmed to ±0.5% Max 4-Quadrant Error
  • Low Noise, Design: 90 µV rms,
    10 Hz-10 kHz
  • Low Cost, Monolithic Construction
  • Excellent Long-Term Stability
AD632
Internally Trimmed Precision IC Multiplier
AD632 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed