AD628

PRODUCTION

High Common-Mode Voltage, Programmable Gain Difference Amplifier

Part Models
6
1ku List Price
Starting From $2.59

Part Details

  • High common-mode input voltage range
    ±120 V at VS = ±15 V
  • Gain range 0.1 to 100
  • Operating temperature range:
    −40°C to +85°C
  • Supply voltage range
    Dual supply: ±2.25 V to ±18 V
    Single supply: 4.5 V to 36 V
  • Excellent ac and dc performance
  • Offset temperature stability RTI: 10 μV/°C maximum
  • Offset: ±1.5 V mV maximum
  • CMRR RTI: 75 dB minimum, dc to 500 Hz,
    G = +1
AD628
High Common-Mode Voltage, Programmable Gain Difference Amplifier
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Reference Designs

Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Latest Discussions

No discussions on AD628 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed