AD626

PRODUCTION

Low Cost, Single-Supply Differential Amplifier

Part Models
5
1ku List Price
Starting From $6.41
Viewing:

Part Details

  • Pin Selectable Gains of 10 and 100
  • True Single-Supply Operation
    Single-Supply Range of +2.4V to +10V
    Dual-Supply Range of ±1.2V to ±6V
    Wide Output Voltage Range of 30 mV to 4.7V
  • Includes Input Protection
    Series Resistive Inputs
    (RIN = 200 kΩ)
    RFI Filters Included
    Allows 50V Continuous Overload
  • Optional Low-Pass Filtering
  • Excellent DC Performance
    Low Input Offset Voltage: 500 µV Max
    Large Common-Mode Range:
    0V to +54V
    Low Power: 1.2 mW (VS = +5V)
    Good CMR of 90 dB Typ
  • AC Performance
    Fast Settling Time: 24 µs (0.01%)
AD626
Low Cost, Single-Supply Differential Amplifier
AD626-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD8276 PRODUCTION Low Power, Wide Supply Range, Low Cost Unity-Gain Difference Amplifier
AD8278 PRODUCTION Low Power, Wide Supply Range, Low Cost Difference Amplifiers, G = ½, 2
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on ad626 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed