Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD620

PRODUCTION

Low Drift, Low Power Instrumentation Amp with Set Gains of 1 to 10000

Part Models
10
1ku List Price
Starting From $5.23
Viewing:

Part Details

  • EASY TO USE
    Gain Set with One External Resistor
    (Gain Range 1 to 10,000)
    Wide Power Supply Range (±2.3 V to ±18 V)
    Higher Performance than Three
    Op Amp IA Designs
    Available in 8-Lead DIP and SOIC Packaging
    Low Power, 1.3 mA max Supply
  • LOW NOISE
    9 nV/√Hz, @ 1 kHz, Input Voltage Noise
    0.28 µV p-p Noise (0.1 Hz to 10 Hz)
  • EXCELLENT DC PERFORMANCE (B GRADE)
    50 µV max, Input Offset Voltage
    0.6 µV/°C max, Input Offset Drift
    1.0 nA max, Input Bias Current
    100 dB min Common-Mode
    Rejection Ratio (G = 10)
  • EXCELLENT AC SPECIFICATIONS
    120 kHz Bandwidth (G = 100)
    15 µs Settling Time to 0.01%
AD620
Low Drift, Low Power Instrumentation Amp with Set Gains of 1 to 10000
AD620-fbl
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
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

SABER Model 1

AD620 SPICE Macro Models 4


Evaluation Kits

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board
InAmp Evaluation Board InAmp Evaluation Board - Bottom View InAmp Evaluation Board - Top View

Reference Designs

Programmable Gain Instrumentation Amplifier Circuit
CN0146 Circuits from the lab

Low Cost Programmable Gain Instrumentation Amplifier Circuit Using the ADG1611 Quad SPST Switch and AD620 Instrumentation Amplifier

Features and Benefits

  • Programmable gain analog front end for data acquisition
  • Low cost solution
  • Maximizes full scale range of ADC conversion
CN0146
Low Cost Programmable Gain Instrumentation Amplifier Circuit Using the ADG1611 Quad SPST Switch and AD620 Instrumentation Amplifier
Programmable Gain Instrumentation Amplifier Circuit

Latest Discussions

Recently Viewed