AD589

NOT RECOMMENDED FOR NEW DESIGNS

Two-Terminal IC 1.2 V Reference

Part Models
9
1ku List Price
Starting From $1.79

Part Details

  • Superior Replacement for Other 1.2 V References
  • Wide Operating Range: 50 µA to 5 mA
  • Low Power: 60 µW Total PD at 50 µA
  • Low Temperature Coefficient:
    10 ppm/°C Max, 0°C to 70/°C (AD589M)
  • 2-Terminal Zener Operation
  • Low Output Impedance: 0.6 Ω
  • No Frequency Compensation Required
  • Low Cost
  • MIL-STD-883 Compliant Versions Available
AD589
Two-Terminal IC 1.2 V Reference
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Frequently Asked Question 1

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
ADR512 PRODUCTION 1.2 V Precision Low Noise Shunt Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions