AD587

PRODUCTION

High Precision 10 V Reference

Part Models
12
1ku List Price
Starting From $4.43
Viewing:

Part Details

  • Laser trimmed to high accuracy
    10.000 V ± 5 mV (U grade)
  • Trimmed temperature coefficient
    5 ppm/°C maximum (U grade)
  • Noise-reduction capability
  • Low quiescent current: 4 mA maximum
  • Output trim capability
  • MIL-STD-883-compliant versions available
AD587
High Precision 10 V Reference
AD587 Functional Block Diagram AD587 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed