AD584

PRODUCTION

Pin Programmable Precision Voltage Reference

Part Models
12
1ku List Price
Starting From $6.73

Part Details

  • Four Programmable Output Voltages: 10.000 V, 7.500 V, 5.000 V, 2.500 V
  • Laser Trimmed to High Accuracies
  • No External Components Required
  • Trimmed Temperature Coefficient:
    15 ppm/°C Max, 0°C to 70°C (AD584K)
    15 ppm/°C Max, -55°C to +125°C (AD584T)
  • Zero Output Strobe Terminal Provided
  • Two Terminal Negative Reference 
  • Capability (5 V and above)
  • Output Sources or Sinks Current
  • Low Quiescent Current: 1.0 mA Max
  • 10 mA Current Output Capability
  • MIL-STD-883 Compliant Versions Available
AD584
Pin Programmable Precision Voltage Reference
Ask a Question

Documentation

Data Sheet 2

Cross Reference Guide 1

Frequently Asked Question 1

Learn More

Tools & Simulations

Latest Discussions