AD5764R

PRODUCTION

Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC

Part Models
4
1ku List Price
Starting From $33.37

Part Details

  • Complete quad, 16-bit digital-to-analog converters (DAC)
  • Programmable output range: ±10 V, ±10.2564 V, or ±10.5263 V
  • ±1 LSB max INL error, ±1 LSB maximum DNL error
  • Low noise: 60 nV/√Hz
  • Settling time: 10 µs maximum
  • Integrated reference buffers
  • Internal reference: 10 ppm/°C maximum
  • On-chip die temperature sensor
  • Output control during power-up/brownout
  • Programmable short-circuit protection
  • Simultaneous updating via LDAC
  • Asynchronous CLR to zero code
  • Digital offset and gain adjust
  • See Data Sheet for Additional Information
AD5764R
Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC
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
Hardware Ecosystem

Parts Product Life Cycle Description
AD5754R PRODUCTION Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
AD5754 PRODUCTION Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5764R

AD5764R Evaluation Board

Product Details

The evaluation board for the AD5764R uses the printer port to conect to a PC, using the software provided to control the part.

EVAL-AD5764R
AD5764R Evaluation Board

Latest Discussions

Recently Viewed