AD5750-2

PRODUCTION

Industrial Current/Voltage Output Driver with Programmable Ranges

Part Models
2
1ku List Price
Starting From $4.04

Part Details

  • Current output ranges:
    4 mA to 20 mA, 0 mA to 20 mA, 0 mA to 24 mA,
    ±20 mA, and ±24 mA
    ±0.03% full-scale range (FSR) total unadjusted error (TUE)
    ±5 ppm/°C typical output drift
  • Voltage output ranges:
    0 V to 5 V, 0 V to 10 V,
    ±5 V, and ±10 V with 20% overrange
    ±0.02% FSR TUE
    ±3 ppm/°C typical output drift
  • On-chip output fault detection
  • Packet error checking (PEC)
  • Asynchronous CLEAR function
  • Flexible power-up condition to 0 V or tristate
  • Power supply range
    AVDD: +12 V (± 10%) to
    +24 V (± 10%)
    AVSS: −12 V (± 10%) to
    −24 V (± 10%)
  • See data sheet for additional features
AD5750-2
Industrial Current/Voltage Output Driver with Programmable Ranges
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 3
ADR392 PRODUCTION 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR364 PRODUCTION Low Power, Low Noise Voltage Reference with Sink/Source Capability, 4.096 VOUT
ADR434 PRODUCTION Low Noise XFET® Voltage References with Current Sink and Source Capability
Single-Channel Voltage Output D/A Converters 2
AD5660 PRODUCTION Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Reference Designs

Simplified Schematic of the Analog Output Circuit
CN0229 Circuits from the lab

4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

Features and Benefits

  • Quad channel Current and Voltage Outputs
  • 16-bit Resolution for PLC Systems
  • Digitally Isolated from Application
CN0229
4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

Latest Discussions

No discussions on AD5750-2 yet. Have something to say?

Start a Discussion on EngineerZone®