AD5726
PRODUCTIONQuad, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
- Part Models
- 6
- 1ku List Price
- Starting From $13.80
Part Details
- +5 V to ±15 V operation
- Unipolar or bipolar operation
- ±1 LSB maximum INL error,
±1 LSB maximum DNL error
- Double-buffered inputs
- Simultaneous updating via LDAC
- Asynchronous CLR to zero scale/midscale
- See Data Sheet for Additional Information
The AD5726 is a quad, 12-bit, serial input, voltage output digital-to-analog converter (DAC) fabricated on Analog Devices, Inc., iCMOS® process technology* that offers guaranteed monotonicity and integral nonlinearity (INL) of ±1 LSB maximum.
Output voltage swing is set by two reference inputs, VREFP and VREFN. The DAC offers a unipolar positive output range when the VREFN input is set to 0 V and the VREFP input is set to a positive voltage. A similar configuration with VREFP at 0 V and VREFN at a negative voltage provides a unipolar negative output range.
Bipolar outputs are configured by connecting both VREFP and VREFN to nonzero voltages. This method of setting output voltage ranges has advantages over the bipolar offsetting methods because it is not dependent on internal and external resistors with different temperature coefficients.
The AD5726 uses a serial interface that operates at clock rates up to 30 MHz and is compatible with DSP and microcontroller interface standards. The asynchronous CLR function clears all DAC registers to a user-selectable zero-scale or midscale output.
The AD5726 is available in 16-lead SSOP, 20-lead SSOP, and 16-lead SOIC packages. It can be operated from a wide variety of supply and reference voltages with supplies ranging from single +5 V to ±15 V, and references ranging from +2.5 V to ±10 V. Power dissipation is less than 240 mW with ±15 V supplies and only 30 mW with a +5 V supply. Operation is specified over the temperature range of −40°C to +125°C. A similar device, also available from Analog Devices is the AD5725, which is a quad, 12-bit, parallel input, unipolar/ bipolar, voltage output DAC.
APPLICATIONS
- Industrial automation
- Closed-loop servo control, process control
- Automotive test and measurement
- Programmable logic controllers
Documentation
Data Sheet 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5726YRSZ-1500RL7 | 20-Lead SSOP | ||
AD5726YRSZ-1REEL | 20-Lead SSOP | ||
AD5726YRSZ-500RL7 | 16-Lead SSOP | ||
AD5726YRSZ-REEL | 16-Lead SSOP | ||
AD5726YRWZ-REEL | 16-Lead SOIC Wide | ||
AD5726YRWZ-REEL7 | 16-Lead SOIC Wide |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
AD5726YRSZ-1500RL7 | PRODUCTION | |
AD5726YRSZ-1REEL | PRODUCTION | |
AD5726YRSZ-500RL7 | PRODUCTION | |
AD5726YRSZ-REEL | PRODUCTION | |
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
AD5726YRSZ-500RL7 | PRODUCTION | |
AD5726YRWZ-REEL | PRODUCTION | |
AD5726YRWZ-REEL7 | PRODUCTION | |
Jun 13, 2008 - 08_0065 Transfer of product to 8" H6 Thin Film Process with Polyimide Layer |
||
AD5726YRSZ-REEL | PRODUCTION | |
AD5726YRWZ-REEL | PRODUCTION | |
AD5726YRWZ-REEL7 | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD5726YRWZ-REEL | PRODUCTION | |
AD5726YRWZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD5724 | PRODUCTION | Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool