AD5684

PRODUCTION

Quad, 12-Bit nanoDAC+™ with SPI Interface

Part Models
5
1ku List Price
Starting From $5.41

Part Details

  • High relative accuracy (INL): ±2 LSB maximum @ 16 bits
  • Tiny package: 3 mm × 3 mm, 16-lead LFCSP
  • Total unadjusted error (TUE): ±0.1% of FSR maximum
  • Offset error: ±1.5 mV maximum
  • Gain error: ±0.1% of FSR maximum
  • High drive capability: 20 mA, 0.5 V from supply rails
  • User selectable gain of 1 or 2 (GAIN pin)
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • 50 MHz SPI with readback or daisy chain
  • Low glitch: 0.5 nV-sec
  • Low power: 1.8 mW at 3 V
  • 2.7 V to 5.5 V power supply
  • −40°C to +105°C temperature range
AD5684
Quad, 12-Bit nanoDAC+™ with SPI Interface
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
Hardware Ecosystem

Parts Product Life Cycle Description
Industrial 4-20mA Driver 1
AD5750-2 PRODUCTION Industrial Current/Voltage Output Driver with Programmable Ranges
Standard Digital Isolators 1
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD5684R

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5686R

AD5686R Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5686R
  • On-board references
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., System Demonstration Platform (SDP)

Product Details

The EVAL-AD5686RSDZ evaluation board is designed to help users quickly prototype AD5686R circuits and reduce design time. The AD5686R operates from a single 2.7 V to 5.5 V supply. The AD5686R incorporates an internal 2.5 V reference to give an output voltage of 2.5 V or 5 V. The evaluation board also incorporates additional voltage references.

 

The EVAL-AD5686RSDZ evaluation board interfaces to the USB port of a PC via a system demonstration platform (SDP) board. The analysis control evaluation (ACE) software is available for download from the EVAL-AD5686RSDZ product page to use with the evaluation board to allow the user to program the AD5686R. A PMOD connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP board. Note that when a microcontroller is used through the PMOD connection, the SDP board must be disconnected, and the user is unable to operate the ACE software.

 

The EVAL-AD5686RSDZ evaluation board is compatible with any Analog Devices SDP board, which can be purchased separately.

 

For full details, see the AD5686R data sheet, which must be consulted in conjunction with user guide (UG-725) when using the evaluation board.

 

eval board
EVAL-AD5684R

AD5684R Evaluation Board

Product Details

This Evaluation Board is no longer available for ordering. Please see the AD5686R Evaluation Board.


The Evaluation board for the AD5684R contains a SDP-B connection and software allowing the AD5684R to be controlled from a SDP-B board.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD5686R
AD5686R Evaluation Board
EVAL-AD5684R
AD5684R Evaluation Board

Reference Designs

Simplified Schematic of the Analog Output Circuit
CN0229 Circuits from the lab

4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

Features and Benefits

  • Quad channel Current and Voltage Outputs
  • 16-bit Resolution for PLC Systems
  • Digitally Isolated from Application
CN0229
4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

Latest Discussions