AD5644R

PRODUCTION

Quad, 14-Bit nanoDAC® with 5ppm/°C On-Chip Reference

Part Models
4
1ku List Price
Starting From $6.52

Part Details

  • Low power, smallest pin-compatible, quad nanoDACs 
  • AD5664R: 16 bits
  • AD5644R: 14 bits
  • AD5624R: 12 bits
  • User selectable external or internal reference External reference default On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • 10-lead MSOP; 10-lead, 3 mm × 3 mm LFCSP_WD; and 12-ball, 1.665 mm × 2.245 mm WLCSP
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale
  • Per channel power-down
  • Serial interface, up to 50 MHz
AD5644R
Quad, 14-Bit nanoDAC® with 5ppm/°C On-Chip Reference
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
Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
Low Input Bias Current Op Amps (≤100 pA) 1
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
Power Management 1
AD5750 PRODUCTION Industrial Current/Voltage Output Driver with Programmable Ranges
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed