AD5643R

PRODUCTION

Dual 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference

Part Models
4
1ku List Price
Starting From $5.83

Part Details

  • Low power, smallest pin-compatible, dual nanoDAC
    AD5663R: 16 bits
    AD5643R: 14 bits
    AD5623R: 12 bits
  • User-selectable external or internal reference
    External reference default
    On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • 10-lead MSOP and 3 mm × 3 mm LFCSP
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale
  • Per channel power-down
  • Serial interface up to 50 MHz
  • Hardware LDAC and CLR functions
AD5643R
Dual 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD5663R

AD5663R Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5663R and AD5667R
  • Flexible configuration options
  • On-board references
  • PC control in conjunction with Analog Devices, Inc.
  • EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The evaluation board is designed to allow straightforward customer evaluation of the device using the hardware and software provided. The evaluation board can also be used to quickly create a prototype with the AD5663R/AD5667R, reducing design time. The AD5663R/AD5667R operate from a single 2.7 V to 5.5 V supply. These are 16-bit, dual-channel, voltage output digital-to-analog converters (DACs). The AD5663R uses a serial peripheral interface (SPI) for configuration and control, whereas the AD5667R uses an I2C interface.

Full data on the AD5663R/AD5667R can be found in the appropriate data sheets available from Analog Devices and should be consulted in conjunction with the user guide UG-991 when using the evaluation board.

The evaluation board interfaces to the USB port of a PC via the SDP board.

This evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).


EVAL-AD5663R
AD5663R Evaluation Board

Latest Discussions