AD5640

PRODUCTION

Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23

Part Models
7
1ku List Price
Starting From $3.50

Part Details

  • 14-Bit DAC; 12-Bit Accuracy Guaranteed
  • On-chip, 1.25 V/2.5 V, 5 ppm/°C reference
  • Tiny 8-lead SOT-23/MSOP packages
  • Power-down to 480 nA @ 5 V, 200 nA @ 3 V
  • 3 V/5 V single power supply
  • Guaranteed 16-bit monotonic by design
  • Power-on reset to zero/midscale
  • 3 power-down functions
  • Serial interface with Schmitt-triggered inputs
  • Rail-to-rail operation
  • SYNC interrupt facility
AD5640
Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
AD8627 PRODUCTION Precision, Low Power, Single Supply JFET Amplifier in 5-Lead SC70
Low Input Bias Current Op Amps (≤100 pA) 1
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
ADA4096-2 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed