AD5626

PRODUCTION

5 V, 12-Bit nanoDAC®, Serial Interface in MSOP and LFCSP Packages

Part Models
2
1ku List Price
Starting From $1.96

Part Details

  • 8-lead MSOP and 8-lead LFCSP packages
  • Complete, voltage output with internal reference
  • 1 mV/bit with 4.095 V full scale
  • 5 V single-supply operation
  • No external components required
  • 3-wire serial interface, 20 MHz data loading rate
  • Low power: 2.5 mW
AD5626
5 V, 12-Bit nanoDAC®, Serial Interface in MSOP and LFCSP Packages
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed