AD5583

PRODUCTION

Quad, Parallel Input, Voltage Output, 10-Bit Digital-to-Analog Converter

Part Models
1
1ku List Price
Starting From $8.39
Viewing:

Part Details

  • 10-bit linearity and monotonic AD5583
  • Wide operating range: single 5 V to 15 V or dual ±5 V supply
  • Unipolar or bipolar operation
  • Double buffered registers enable independent or simultaneous multichannel updates
  • 4 independent rail-to-rail reference inputs
  • 20 mA high current output drive
  • Parallel interface
  • Data readback capability
  • 5 μs settling time
  • Built-in matching resistor simplifies negative reference
  • Unconditionally stable under any capacitive loading
  • Compact footprint: TSSOP-48
  • Extended temperature range: −40°C to +125°C
AD5583
Quad, Parallel Input, Voltage Output, 10-Bit Digital-to-Analog Converter
AD5583 Functional Block Diagram AD5583 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5314 PRODUCTION 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 10-Bit DAC in 10-Lead Packages
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on ad5583 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed