AD558
NOT RECOMMENDED FOR NEW DESIGNSVoltage-output 8-bit digital-to-analog converter, including output amplifier, full microprocessor interface and precision
- Part Models
- 15
- 1ku List Price
- Starting From $15.14
Part Details
- Complete 8-bit DAC
- Voltage Output-2 Calibrated Ranges
- Internal Precision Bandgap Reference
- Single-Supply Operation: +5 V to +15 V
- Full Microprocessor Interface
- Fast: 1 µs Voltage settling to ±1/2 LSB
- Low Power: 75 mW
- No User Trims
- Guaranteed Monotonic Over Temperature
- All Errors Specified Tmin to Tmax
- Small 16-Pin DIP and 20-PIN PLCC Packages
- Single Laser-Wafer-Trimmed Chip for Hybrids
The AD558 DACPORT® is a complete voltage-output 8-bit digital-to-analog converter, including output amplifier, full microprocessor interface and precision voltage reference on a single monolithic chip. No external components or trims are required to interface, with full accuracy, an 8-bit data bus to an analog system.
The performance and versatility of the DACPORT is a result of several recently-developed monolithic bipolar technologies. The complete microprocessor interface and control logic is implemented with integrated injection logic (I2 L), an extremely dense and low power logic structure that is process-compatible with linear bipolar fabrication. The internal precision voltage reference is the patented low voltage bandgap circuit which permits full-accuracy performance on a single +5 V to +15 V power supply. Thin-film silicon-chromium resistors provide the stability required for guaranteed monotonic operation over the entire operating temperature range (all grades), while recent advances in laser-wafer-trimming of these thin-film resistors permit absolute calibration at the factory to within ±1 LSB; thus no user-trims for gain or offset are required. A new circuit design provides voltage settling to ±1/2 LSB for a full-scale step in 800 ns.
The AD558 is available in four performance grades. The AD558J and K are specified for use over the 0°C to +70°C temperature range, while the AD558S and T grades are specified for -55°C to +125°C operation. The "J" and "K" grades are available either in 16-pin plastic (N) or hermetic ceramic (D) DIPS. They are also available in 20-pin JEDEC standard PLCC packages. The "S" and "T" grades are available in the 16-pin hermetic ceramic DIP package.
DACPORT is a registered trademark of Analog Devices, Inc.
Documentation
Data Sheet 2
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-87789012A | 20-Lead LCC | ||
5962-8778901EA | 16-Lead Side Brazed CerDIP | ||
5962-87789022A | 20-Lead LCC | ||
5962-8778902EA | 16-Lead Side Brazed CerDIP | ||
AD558JD | 16-Lead Side Brazed CerDIP | ||
AD558JNZ | 16-Lead PDIP | ||
AD558KD | 16-Lead Side Brazed CerDIP | ||
AD558KNZ | 16-Lead PDIP | ||
AD558SD | 16-Lead Side Brazed CerDIP | ||
AD558SD/883B | 16-Lead Side Brazed CerDIP | ||
AD558SE/883B | 20-Lead LCC | ||
AD558TCHIPS | none available | ||
AD558TD | 16-Lead Side Brazed CerDIP | ||
AD558TD/883B | 16-Lead Side Brazed CerDIP | ||
AD558TE/883B | 20-Lead LCC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-87789012A | ||
5962-8778901EA | PRODUCTION | |
5962-87789022A | ||
5962-8778902EA | ||
AD558SD/883B | PRODUCTION | |
AD558SE/883B | ||
AD558TD/883B | ||
AD558TE/883B | ||
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
5962-87789012A | ||
5962-8778901EA | PRODUCTION | |
5962-87789022A | ||
5962-8778902EA | ||
AD558SD/883B | PRODUCTION | |
AD558SE/883B | ||
AD558TD/883B | ||
AD558TE/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-87789012A | ||
5962-8778901EA | PRODUCTION | |
5962-87789022A | ||
5962-8778902EA | ||
AD558JD | PRODUCTION | |
AD558KD | PRODUCTION | |
AD558SD | PRODUCTION | |
AD558SD/883B | PRODUCTION | |
AD558SE/883B | ||
AD558TD | PRODUCTION | |
AD558TD/883B | ||
AD558TE/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-87789012A | ||
5962-8778901EA | PRODUCTION | |
5962-87789022A | ||
5962-8778902EA | ||
AD558JD | PRODUCTION | |
AD558KD | PRODUCTION | |
AD558SD | PRODUCTION | |
AD558SD/883B | PRODUCTION | |
AD558SE/883B | ||
AD558TD | PRODUCTION | |
AD558TD/883B | ||
AD558TE/883B | ||
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
AD558JNZ | PRODUCTION | |
AD558KNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD558JNZ | PRODUCTION | |
AD558KNZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool