AD557

NOT RECOMMENDED FOR NEW DESIGNS

DACPORT Low Cost, Complete µP-Compatible 8-Bit DAC

Part Models
1
1ku List Price
Starting From $10.12
Viewing:

Part Details

  • Complete 8-bit DC
  • Voltage Output - 0 V to 2.56 V
  • Internal Precision Band-Gap Reference
  • Single-Supply Operation: 5 V (±10%)
  • Full Microprocessor Interface
  • Fast: 1 xxs Voltage Settling to ±1/2 LSB
  • Low power: 75 mW
  • No User Trims Required
  • Guaranteed Montonic Over Temperature
  • All Errors Specified Tmin to Tmax
  • Small 16-Lead DIP or 20-Lead PLCC Package
  • Low Cost
AD557
DACPORT Low Cost, Complete µP-Compatible 8-Bit DAC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5300 PRODUCTION 2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 8-Bit DAC in SOT-23 and MicroSOIC Packages
AD5601 PRODUCTION 2.7 V to 5.5 V, <100 μA, 8-Bit nanoDAC, SPI Interface in LFCSP and SC70
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed