AD5546

PRODUCTION

Current-Output Parallel-Input, 16-Bit Digital-to-Analog Converter

Part Models
4
1ku List Price
Starting From $13.67

Part Details

  • 16-bit resolution - AD5546
  • 14-bit resolution - AD5556
  • 2- or 4-quadrant multiplying DAC
  • ±1 LSB DNL
  • ±1 LSB INL
  • Operating supply voltage: 2.7 V to 5.5 V
  • Low noise: 12 nV/√Hz
  • Low power: IDD = 10 μA
  • 0.5 μs settling time
  • Built-in RFB facilitates current-to-voltage conversion
  • Built-in 4-quadrant resistors allow 0 V to –10 V, 0 V to +10 V, or ±10 V outputs
  • Built-in 4-quadrant resistors allow 0 V to –10 V, 0 V to +10 V, or ±10 V outputs
  • See data sheet for additional features
AD5546
Current-Output Parallel-Input, 16-Bit Digital-to-Analog Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Input Bias Current Op Amps (≤100 pA) 2
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
AD8065 PRODUCTION High Performance, 145 MHz FastFET Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5546

AD5546 Evaluation Board

Product Details

The Evaluation board for the AD5546 contains a SDP-B connection and software allowing the AD5546 to be controlled from a SDP-B board.

EVAL-AD5546
AD5546 Evaluation Board

Latest Discussions

Recently Viewed