AD5542

PRODUCTION

2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit DAC

Part Models
8
1ku List Price
Starting From $13.18

Part Details

  • Full 16-bit performance
  • 3 V and 5 V single-supply operation
  • Low 0.625 mW power dissipation
  • 1 μs settling time
  • Unbuffered voltage output capable of driving 60 kΩ loads directly
  • SPI-/QSPI-/MICROWIRE-compatible interface standards
  • Power-on reset clears DAC output to 0 V (unipolar mode)
  • 5 kV HBM ESD classification
  • Low glitch: 1.1 nV-sec
AD5542
2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit DAC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5542A PRODUCTION 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDAC in 10-lead LFCSP, 16-lead 3 mm x 3 mm LFCSP, and 16-lead TSSOP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5541

AD5541/AD5542 Evaluation Board

Product Details

The evaluation board can be used as a standalone board, with control coming from an external DSP or microcontroller, or it can be connected to a PC via Parallel interface. Software is provided that can be used to program the registers of the AD5541 via the Parallel interface to the PC.


EVAL-AD5541
AD5541/AD5542 Evaluation Board

Reference Designs

Precision DAC Configuration
CN0079 Circuits from the lab

High Precision Digital-to-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, and AD8628 Auto-Zero Op Amp

Features and Benefits

  • Precision Digital to Analog Conversion
  • Auto Zero Op-Amp Reduces Digital Switching Noise for 16-Bit DAC
CN0079
High Precision Digital-to-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, and AD8628 Auto-Zero Op Amp

Latest Discussions

Recently Viewed