AD5447
PRODUCTIONDual 12-Bit, High Bandwidth Multiplying DACs with Parallel Interface
- Part Models
- 3
- 1ku List Price
- Starting From $6.12
Part Details
- 10 MHz multiplying bandwidth
- INL of ±0.25 LSB @ 8 bits
- 24-lead TSSOP package
- 2.5 V to 5.5 V supply operation
- ±10 V reference input
- 21.3 MSPS update rate
- Extended temperature range: −40°C to +125°C
- 4-quadrant multiplication
- Power-on reset
- 0.5 μA typical current consumption
- Guaranteed monotonic
- Readback Function
- AD7528 Upgrade (AD5428)
AD7547 Upgrade (AD5447)
The AD5428 / AD5440 / AD5447 are Dual CMOS 8-, 10- and 12-bit, dual-channel, current output digital-to-analog converters (DACs), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suited to battery-powered and other applications.
As a result of being manufacture on a CMOS submicron process, they offer excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidths of up to 10 MHz.
These DACs utilize data readback, allowing the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with zeros and the DAC outputs are at zero scale.
The applied external reference input voltage (VREF) determines the full scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full scale voltage output when combined with an external I-to-V Precision Amplifier.
The AD5428 is available in small 20 lead TSSOP package, while the AD5440 / AD5447 DACs are available in small 24-lead TSSOP packages.
APPLICATIONS
- Portable battery-powered applications
- Waveform generators
- Analog processing
- Instrumentation applications
- Programmable amplifiers and attenuators
- Digitally controlled calibration
- Programmable filters and oscillators
- Composite video
- Ultrasound
- Gain, offset, and voltage trimming
Documentation
Data Sheet 1
Application Note 3
Solutions Bulletin & Brochure 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5447YRUZ | 24-Lead TSSOP | ||
AD5447YRUZ-REEL | 24-Lead TSSOP | ||
AD5447YRUZ-REEL7 | 24-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 29, 2025 - 24_0286 Data Sheet Revision for AD5428/AD5440/AD5447 |
||
AD5447YRUZ | PRODUCTION | |
AD5447YRUZ-REEL | PRODUCTION | |
AD5447YRUZ-REEL7 | PRODUCTION | |
Aug 10, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
AD5447YRUZ | PRODUCTION | |
AD5447YRUZ-REEL | PRODUCTION | |
AD5447YRUZ-REEL7 | PRODUCTION | |
Jul 23, 2014 - 13_0241 Qualification of ASE Chungli as an Alternate Assembly Site for Select 16L, 20L and 24L TSSOP Packages |
||
AD5447YRUZ | PRODUCTION | |
AD5447YRUZ-REEL | PRODUCTION | |
AD5447YRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD5447YRUZ | PRODUCTION | |
AD5447YRUZ-REEL | PRODUCTION | |
AD5447YRUZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5447YRUZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool