AD5429

PRODUCTION

Dual 8-Bit, High Bandwidth, Multiplying DAC with Serial Interface

Part Models
2
1ku List Price
Starting From $3.10
Viewing:

Part Details

  • 10 MHz Multiplying Bandwidth
  • INL of ±0.25 LSB @ 8 bits
  • 16-lead TSSOP package
  • 2.5 V to 5.5 V supply operation
  • ±10 V reference input
  • 50 MHz serial interface
  • 2.47 MSPS update rate
  • Extended temperature range: −40°C to +125°C
  • 4-quadrant multiplication
  • Power-on reset
  • 0.5 μA typical current consumption
  • Guaranteed monotonic
  • Daisy-chain mode
  • Readback function
AD5429
Dual 8-Bit, High Bandwidth, Multiplying DAC with Serial Interface
AD5429/AD5439/AD5449 Functional Block Diagram AD5429/AD5439/AD5449 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

EVAL-AD5449

AD5449 Evaluation Board

Product Details

The evaluation board for the AD5449 contains an SDP connection and software which allows the AD5449 to be controlled from an SDP board.

The AD5449 can be used to evaluate the AD5425, AD5429 and AD5439 also.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD5449
AD5449 Evaluation Board

Latest Discussions

Recently Viewed