AD5420

PRODUCTION

Single-Channel, 12-/16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC, HART Connectivity

Part Models
4
1ku List Price
Starting From $6.00

Part Details

  • 16-bit resolution and monotonicity
  • Current output ranges: 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA
    • ±0.01% FSR typical total unadjusted error (TUE)
    • ±3 ppm/°C typical output drift
  • Flexible serial digital interface
  • On-chip output fault detection
  • On-chip reference (10 ppm/°C maximum)
  • Feedback/monitoring of output current
  • Asynchronous clear function
  • Power supply (AVDD) range
    • 10.8 V to 40 V; AD5410AREZ/AD5420AREZ
    • 10.8 V to 60 V; AD5410ACPZ/AD5420ACPZ
  • Output loop compliance to AVDD − 2.5 V
  • Temperature range: −40°C to +85°C
  • 24-lead TSSOP and 40-lead LFCSP packages
AD5420

Single-Channel, 12-/16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC, HART Connectivity

Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
HART Interface Solutions 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
isoPower 3
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

AD5420 IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5420

AD5420 Evaluation Board

Product Details

The evaluation board can be used as a standalone board, with control coming from an external DSP or microcontroller, or it can be connected to a PC via USB interface. Software is provided that can be used to program the registers of the AD5420 via the USB interface to the PC.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD5420
AD5420 Evaluation Board

Reference Designs

CN0270
Complete 4 mA to 20 mA HART Solution

Latest Discussions